FBSRH 2-6 - Short-circuit connector
3033812

Short-circuit connector, pitch: 6.2 mm, number of positions: 2, nominal current: 24 A, color: red

Detalhes dos produtos








Produtos compatíveis



Vantagens

The bridge has a molded extraction tool which means that it can be used conveniently and without tools for individual bridging tasks