ME PLC 40 BUS 50/40 KIT BK - DIN rail bus connector
2201502

Bus connector set consisting of 50-pos. and 40-pos. connectors, plastic upper part and base, plus metal clamp for mounting on DIN rail, without PCB

Detalhes dos produtos








Produtos compatíveis



Vantagens

Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option