FB-8SP ISO - Device coupler
2316311

Zone 1 installed device coupler for Foundation Fieldbus and PROFIBUS PA with terminal connections for eight spurs connected to fieldbus end devices.

Detalhes dos produtos









Produtos compatíveis

Vantagens

Connect up to 8 Foundation Fieldbus or PROFIBUS PA field devices located in Zone 0/1
Terminator preinstalled
Provides current limiting short-circuit protection per spur
Two isolation zones; Spurs 1-4 and 5-8
Single-sided plug configuration eliminates cable bend radius issues