Thermal-magnetic Miniature Circuit Breaker, 1-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 40 A
Disjuntores
Os disjuntores das famílias de produtos TMC 7 e TMC 8 consistem em equipamentos de proteção termomagnéticos de 1, 2 e 3 polos. Estão disponíveis em variantes de corrente nominal de 1 a 63 A e oferecem uma proteção abrangente para equipamentos e condutores. Os disjuntores estão disponíveis com curvas características de disparo B, C e D e estão em conformidade com as normas UL 1077/EN 60947-2 (TMC 7) e UL 489 (TMC 8). Todos os artigos estão equipados com as certificações correspondentes.
Miniature Circuit Breaker, 2-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: B, mounting type: NS 35/..., rated current: 3 A
Miniature Circuit Breaker, 2-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: D, mounting type: NS 35/..., rated current: 13 A
Thermal-magnetic Miniature Circuit Breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: C, mounting type: NS 35/..., rated current: 40 A
Miniature Circuit Breaker, 3-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: D, mounting type: NS 35/..., rated current: 2 A
Thermal-magnetic Miniature Circuit Breaker, 2-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: B, mounting type: NS 35/..., rated current: 6 A
Thermal-magnetic Miniature Circuit Breaker, 3-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: D, mounting type: NS 35/..., rated current: 6 A
Miniature Circuit Breaker, 1-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: C, mounting type: NS 35/..., rated current: 30 A
Thermal-magnetic Miniature Circuit Breaker, 1-position, use: Branch Circuit Protection (UL 489), for protection against overload with a breaking capacity of 10 kA, tripping characteristic: D, mounting type: NS 35/..., rated current: 12 A
Miniature Circuit Breaker, 3-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: D, mounting type: NS 35/..., rated current: 12 A
Vantagens
- Possibilidade de utilização em todo o mundo graças a certificações internacionais
- Adequado para diferentes tipos de rede por estar disponível em variantes de 1, 2 e 3 polos
- Proteção perfeitamente adaptada graças a diferentes características de disparo e a uma grande seleção de correntes nominais
- Stock reduzido devido à adequação para aplicações AC e DC
- Os acessórios opcionais permitem o controlo remoto e monitorização
Resumo das características
Disjuntores fiáveis TMC 7 e TMC 8
Os disjuntores termomagnéticos das famílias TMC 7 e TMC 8 protegem de forma fiável as suas aplicações contra sobrecorrente e curto-circuito.
O comportamento de comutação fiável, o disparo livre positivo não influenciável e a indicação colorida do estado garantem a segurança durante a operação e a manutenção. Graças ao mecanismo de comutação rápida integrado, o desgaste dos contactos internos é reduzido efetivamente e aumenta assim a vida útil dos equipamentos.
Três características de disparo diferentes e uma grande seleção de correntes nominais até 63 A em variantes de interruptor de 1, 2 e 3 polos formam uma gama de produtos para uma proteção perfeitamente compatível. Acessórios opcionais, como disparo da corrente de trabalho, contactos de sinal e auxiliares, facilitam o controlo e a avaliação remotos.
Disjuntores TMC 7
Disjuntores TMC 7
Os disjuntores TMC 7 estão certificados conforme UL1077 e, por isso, são adequados para serem utilizados como "Supplementary Protection". A conformidade com a IEC 60947-2 e o formato do invólucro conforme DIN 43880 também alargam adicionalmente a área de aplicações.
Utilize os disjuntores em sistemas de até 277/480 V AC ou 80/125 V DC. A corrente máxima de curto-circuito pode ser de 7,5 kA.
Disjuntores TMC 8
Disjuntores TMC 8
Os disjuntores TMC 8 estão certificados conforme UL489. Com a sua elevada capacidade de comutação de 10 kA, são, portanto, adequados para uma utilização como "Branch Circuit Protection". A conformidade com a IEC 60947-2 e o formato do invólucro conforme DIN 43880 também alargam adicionalmente a área de aplicações.
Utilize os disjuntores em sistemas de até 277/480 V AC ou 60/125 V DC. A corrente máxima de curto-circuito pode ser de 10 kA.