CB E1 24DC/3A S-C P - Electronic circuit breaker
2800924

Electronic circuit breaker, 1-pos., active current limitation, status output and control input, plug for base element.

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Produtos compatíveis




Vantagens

Individually adjustable with protective plugs
Protective plug with fixed nominal current value as protection against unintentional changes
Active current limitation to improve the capacity of the upstream power supply
Remote switch-on and switch-off thanks to the controller function
Increased system transparency with integrated remote message function