The D-SUB series, SUBCON-PLUS-PROFIB/... was specially designed for use in PROFIBUS systems up to 12 Mbps. Under field conditions, it allows convenient and fast connection of the incoming and outgoing bus cable. The terminating resistor is already integrated in all versions. It can be connected externally by means of a slide switch. At the same time, the outgoing bus segment is switched off. This makes it easy to start up segment by segment while incorrect terminations are avoided. A special feature of the 35° angled connector is that the internal connection unit can be turned round. Whether the cable is to be inserted from the right or left can thus be decided on-site.
SUBCON-PLUS-PROFIB/SC2
-
D-SUB bus connector
2708232
D-SUB connector, 9-pos., pin, 35° cable outlet, bus system: PROFIBUS DP up to 12 Mbps, termination resistor can be switched on via slide switch, pin assignment: 3, 5, 6, 8; screw connection terminal blocks
Detalhes dos produtos
cULus Recognized
ID de certificação: E238705Produtos compatíveis
Vantagens
Termination resistor can be connected
Screw connection
35° cable outlet
Change to the D-SUB orientation through a reversible connection block
Metal housing for high level of immunity to interference at maximum transmission speed
Vibration and shock resistance in accordance with EN 50155
Suitable for all common Fast Connect PROFIBUS cables and RS-485 bus lines