Two cable infeeds are often required on the D-SUB plugs used in order to build fieldbus systems with RS-485 interfaces. The SUBCON-PLUS plugs range fulfills this requirement and routes the connection to screw terminal blocks – however, duplicated – for two cables. This means clarity during wiring and it simplifies every startup. These plugs are of course also shielded against EMC influences with a metallized housing. In addition, by placing the connection block in either the upper or lower shell, it is possible to select the cable infeed on site from the right or left .
SUBCON-PLUS F1
-
D-SUB bus connector
2744267
D-SUB connector, 9-pos. female connector, two 35° cable entries, bus system: Modbus, Modbus Plus, BITBUS, ARCNET, MULT/MININET (B&R), SYSTEM 2003 (B&R), P-NET, pin assignment: 1, 2, 3, 5, 6, 8; screw connection terminal blocks
Detalhes dos produtos
Produtos compatíveis
Vantagens
Separate terminal blocks for each cable
Easy assembly thanks to knurled screws
Flexibility in terms of cable entry selection
High level of EMC
Assembly under field conditions
High transmission speed
Can be used universally
Change to the D-SUB orientation through a reversible connection block