CUTFOX 10 - Cable-cutting tool
1206829

Automatic cutting device for cables, litz wires, and shrink sleeves, for 100 ... 240 V mains voltage

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

The cutting machine cuts conductors, cables, and similar profiles
No adjustments are required thanks to the automatic zero cut, which is performed when the start button is pressed
To insert the conductors simply open the front cover
The desired length and number is entered via the user-friendly display
The drive and guide rolls automatically adjust to each inserted diameter