SCK-M-I-4S-20A - PV string monitoring module
2903242

Is being prepared to meet the requirements of the CRA

SCK measuring module for monitoring photovoltaic systems, 4 x current measurement up to 20 A, 1 x digital input, interface to the SCK communication module. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Detalhes dos produtos









Produtos compatíveis


Vantagens

Low costs and wiring effort, as an additional power supply unit is not required in the device connection box
Space-saving installation with the compact design
Easy integration into monitoring systems with Modbus/RTU communication
Monitoring of remote indication contacts by means of an additional digital input