CRIMPFOX CENTRUS 6H-NC - Crimping pliers
1202883

Crimping tool, for uninsulated and insulated ferrules, DIN 46228 Part 1 and 4, from 0.14 mm2 … 6 mm2, also for TWIN ferrules up to 2 x 4 mm2, automatic cross section adjustment, lateral insertion

Detalhes dos produtos








Produtos compatíveis



Vantagens

Pressure lock ensures consistently high quality crimping results
Ergonomic handle design ensures comfortable, fatigue-free handling
With a particularly small handle width, the tool fits perfectly in your hand
Up to 30 % lower actuation force, thanks to optimized leverage
Clear view into the crimping area