SACC-CIP-M12FSD-4P SMD SH T - Contact carrier
1411950

Contact carrier, Ethernet/PROFINET CAT5 (100 Mbps), 4-position, Socket, straight, M12, D-coding, SMD reflow, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos









Produtos compatíveis



Vantagens

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in