SACC-CI-M12FSK-4PE-L180 THR T - Contact carrier
1420821

Contact carrier, Power, 5-position, Socket, straight, M12, K-coding, THR solder connection

Detalhes dos produtos









Produtos compatíveis



Vantagens

For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration, thanks to mechanical port screw connections with threaded fastening
Additional gasket for the device when not plugged in