UL Recognized
ID de certificação: E118976-20100522| Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
|---|---|---|---|---|
| keine | ||||
| 30 V | 2 A | 24 | ||
Contact carrier, 8-position, Socket, straight, M12, A-coding, THR solder connection, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
| Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
|---|---|---|---|---|
| keine | ||||
| 30 V | 2 A | 24 | ||