Conectores para a Single Pair Ethernet

Conectores para a Single Pair Ethernet

Transmissão contínua de dados até ao último metro: os conetores da série ONEPAIR para Single Pair Ethernet (SPE) permitem redes de elevado desempenho e com economia de espaço na automação de fábricas, processos e edifícios. Oferecem cablagem que poupa espaço, elevadas taxas de dados e fonte de alimentação PoDL - ideal para a Industria 4.0, IIoT, dispositivos inteligentes e tecnologia de sensores até ao nível de campo.

Go to Product Detail Page for item 1548363
SPT 2,5/ 3-V-5,0 SPE - PCB terminal block
SPT 2,5/ 3-V-5,0 SPE - PCB terminal block
1548363

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: SPT 2,5/..-V, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: multicolored, Pin layout: Linear pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1548130
SMKDSN 1,5/ 2-5,08 SPE - PCB terminal block
SMKDSN 1,5/ 2-5,08 SPE - PCB terminal block
1548130

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: SMKDSN 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1548128
MKDSN 1,5/ 2-5,08 SPE - PCB terminal block
MKDSN 1,5/ 2-5,08 SPE - PCB terminal block
1548128

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: MKDSN 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1548361
SPT 2,5/ 2-V-5,0 SPE - PCB terminal block
SPT 2,5/ 2-V-5,0 SPE - PCB terminal block
1548361

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: SPT 2,5/..-V, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: multicolored, Pin layout: Linear pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Vantagens

  • Preparado para o futuro: conectores e cabos padronizados de acordo com IEC 63171-2 (IP20), IEC 63171-5 (IP67) e IEC 63171-7
  • Abrangente a nível de aplicações: alcances até 1000 m, taxas de transmissão de dados até 1 GBit/s e potências até 50 W e superiores
  • Cablagem eficiente: Plug and Play também com infraestruturas de cablagem existentes
  • Compacto: alta densidade de embalagem na placa de circuito impresso e, assim, designs de equipamentos mais pequenos graças a conectores miniaturizados
  • Fácil integração: variantes de conectores e tomadas para sensores indutivos estabelecidos e ligações de suspensão livre

Resumo das características principais

Oferecemos-lhe os conectores SPE certos para a sua aplicação. Tire partido da diversidade da nossa tecnologia de ligação para a sua aplicação Industrie 4.0. SPE é sinónimo de uma transmissão de dados e potência paralela e de alto desempenho via Ethernet através de um par de fios desde o sensor até à cloud – suportada por Power over Data Line (PoDL), Time-Sensitive Networking (TSN) e OPC Unified Architecture (OPC UA).

Conectores para a Single Pair Ethernet

Norma IEC IEC 63171-2 (IP20); IEC 63171-5 (IP67); IEC 63171-7
Alcance até 1000 m
Taxa de transmissão de dados até 1 GBit/s
Potência até 50 W e mais
Frentes de encaixe para portas simples, bem como para IP20, M8, M12 e M12 HYBRID
Cablagem Plug and Play
Classe de proteção IP20; IP67
Vista 3D

Conectores M8 na vista de 360°

Os conectores e conectores de equipamento M8 são especialmente adequados para a utilização em aplicações de campo. Os conectores estão disponíveis em variantes montadas.

Vista 3D

Cabo patch IP20 na vista de 360°

Transmita dados até 600 MHz com cabos patch IP20. O bloqueio mecânico é feito através de clipes de encaixe. Graças ao seu design industrial robusto e à blindagem de 360°, os cabos são de utilização versátil – também com comprimentos diferentes. Encontra as variantes de cabos disponíveis na nossa página de detalhes do artigo "Acessórios". Outras variantes de comprimento são possíveis sob consulta.

Conectores híbridos M12 para a Single Pair Ethernet em resumo

Repense a sua ligação de potência para Single Pair Ethernet: o elemento de dados compacto com apenas dois contactos em SPE maximizou a transmissão de potência, criando possibilidades totalmente novas. No passado, isso requeria conectores maiores ou dois conectores para dados e potência. Agora, porém, tem mais flexibilidade num espaço de instalação mais pequeno e uma transmissão de potência de maior desempenho.

A Single Pair Ethernet (SPE) é uma enorme tendência na transmissão de dados industrial. A SPE não define de forma consciente novas velocidades e percursos de transmissão: ela constitui o quadro normativo para uma cablagem reduzida e adequada à aplicação.

Torsten Janwlecke, Presidente da Área de Negócios Device Connectors
Torsten Janwlecke, Presidente da Área de Negócios Device Connectors na Phoenix Contact

Torsten Janwlecke, Presidente da Área de Negócios Device Connectors na Phoenix Contact

Deixe-se convencer pelos nossos conectores Single Pair Ethernet

Descubra os nossos serviços para Single Pair Ethernet: pode solicitar uma amostra grátis. O White Paper SPE contém tudo o que precisa de saber sobre esta nova tecnologia. Ou gostaria de receber uma consultoria sem compromisso da nossa equipa de especialistas SPE sobre como instalar de forma rentável o Single Pair Ethernet na sua rede de equipamentos? – Teremos todo o gosto em poder ajudá-lo.

Cabos SPE

A Single Pair Ethernet tem uma nova cara A Phoenix Contact impulsiona a norma universal SPE

Finalmente, o fim das incertezas e dos padrões concorrentes: quer seja IP20, M8, M12 ou M12 Hybrid – com a frente de encaixe SPE padronizada conforme IEC 63171-7 ED2 (em curso), poderá em breve utilizar todas as vantagens da ligação Single Pair Ethernet para os seus equipamentos.

Prepare-se para a próxima geração de tecnologia de ligação industrial: a partir da primavera de 2026, forneceremos conectores SPE em IP20 e M12 com uma nova frente de encaixe padronizada – interoperável, transversal a todos os fabricantes e apta para o futuro. Informe-se sobre as possibilidades para as suas aplicações.

Single Pair Ethernet em detalhe


SPE na All Electric Society

Comunicação de equipamentos contínua desde o sensor até à cloud. Para assegurar uma comunicação moderna com um esforço de cablagem reduzido, a Single Pair Ethernet permite interligação em rede inteligente de sensores. No podcast, a especialista em produtos Verena Neuhaus explica as vantagens e oportunidades únicas da SPE em relação a um futuro eletrificado e sustentável. Ouça já.

Desbravar novos caminhos com a SPE

Uma infraestrutura de comunicação moderna com Single Pair Ethernet – quer sejam conectores circulares ou conectores IP20: o nosso vasto portfólio de conectores de dados é utilizado para a comunicação e a interligação em rede na Internet Industrial das Coisas (IIoT). A nossa especialista de produto Verena Neuhaus informa sobre os novos produtos e os destaques, como o conector híbrido M12 SPE e as perspetivas que oferecem. Informe-se.

Para equipamentos compactos com alta transmissão de potência

Os conectores híbridos M12 para SPE são especialmente adequados para aplicações de atuadores, permitem tensões mais altas, secções transversais maiores e, ao mesmo tempo, dimensões reduzidas. Esta e outras vantagens são explicadas em entrevista pela especialista de produto Verena Neuhaus.