WML-FLAG 6 (20X10)R
-
Cable marking flags
0830711
Cable marking flags, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter: ≤ 6 mm, Number of individual labels: 2500, text field height: 10 mm, text field width: 20 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
Self-adhesive conductor marking as a flag
High-quality marking created by the thermal transfer printer
Resistant to solvents
Can be printed on both sides