Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, cable length: 130
Cabos fotovoltaicos para a cablagem DC
Resistentes a temperaturas extremas e UV: com cabos fotovoltaicos da série SUNCLIX, cumpre todos os requisitos específicos da indústria solar. Realize a cablagem de módulos fotovoltaicos de forma fácil e fiável. O programa abrange cabos DC a metro, assim como ferramentas e acessórios para a cablagem segura da sua instalação fotovoltaica. Utilize cabos fotovoltaicos de um polo para secções transversais de 2,5, 4, 6 até 10 mm² em comprimentos de 100, 500 e 1000 metros.
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, cable length: 115
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, cable length: 130
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, rated current: 40 A, Connection method: Crimp, cable length: 270
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, rated current: 40 A, Connection method: Crimp, cable length: 160
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, rated current: 40 A, Connection method: Crimp, cable length: 500
Crimp contact, series: SUNCLIX, Pin, rolled, rated current: 40 A, connection cross section: 6 mm2 ... 6 mm2, contact material: Cu
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, cable length: 300
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 4 mm2, rated current: 35 A, Connection method: Crimp, cable length: 400000
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, rated current: 40 A, Connection method: Crimp, cable length: 350
Vantagens
- Ligação de condutor mais rápida e simples no local graças a um inovador sistema de ligação rápida
- Mais flexibilidade e poupança de tempo através de inúmeras tecnologias de ligação e soluções pré-montadas com conectores SUNCLIX com ligação por cravação
- Cablagem fácil através da montagem do conector solar sem ferramenta especial
- Ligação fiável duradoura através de componentes com certificação TÜV e UL
- Cablagem de instalações fotovoltaicas preparada para o futuro com soluções de ligação consistentes