Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1100 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 8 mm, Follow-up item to 1774687
Cabos fotovoltaicos para a cablagem DC
Resistentes a temperaturas extremas e UV: com cabos fotovoltaicos da série SUNCLIX, cumpre todos os requisitos específicos da indústria solar. Realize a cablagem de módulos fotovoltaicos de forma fácil e fiável. O programa abrange cabos DC a metro, assim como ferramentas e acessórios para a cablagem segura da sua instalação fotovoltaica. Utilize cabos fotovoltaicos de um polo para secções transversais de 2,5, 4, 6 até 10 mm² em comprimentos de 100, 500 e 1000 metros.
Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 60 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm
Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 60 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm
Crimp contact, series: SUNCLIX, Socket, rolled, rated current: 27 A, connection cross section: 2.5 mm2 ... 4 mm2, AWG 14...12 , contact material: Cu
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 51 A, Connection method: Crimp, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 51 A, Connection method: Crimp, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Crimp contact, series: SUNCLIX, Pin, rolled, rated current: 27 A, connection cross section: 2.5 mm2 ... 4 mm2, AWG 14...12 , contact material: Cu
Photovoltaic adapter set, Range of articles: SUNCLIX, design: Adapter, color: black, rated current: 35 A, cable length: 150, Connect these connectors only to other connectors of the same type made by the same manufacturer. When making the connections, always observe the specifications regarding nominal voltage and nominal current. The smallest common value is permissible.
Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1100 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 8 mm, Follow-up item to 1774674
Vantagens
- Ligação de condutor mais rápida e simples no local graças a um inovador sistema de ligação rápida
- Mais flexibilidade e poupança de tempo através de inúmeras tecnologias de ligação e soluções pré-montadas com conectores SUNCLIX com ligação por cravação
- Cablagem fácil através da montagem do conector solar sem ferramenta especial
- Ligação fiável duradoura através de componentes com certificação TÜV e UL
- Cablagem de instalações fotovoltaicas preparada para o futuro com soluções de ligação consistentes