CABLE-FLK50/OE/0,14/ 250 - Cable
2305389

Round cable set; connection 1: Single wires (50-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 2.5 m

Detalhes dos produtos









Produtos compatíveis



Vantagens

20 and 50-pos.
Connector in accordance with IEC 60603-13
1:1 connection
Open end at one end