PT 4-EX(I)-BE - Surge protection base-element
2839486

cross section
connection method
voltage Pictogram

Base element for protective plug PT with protective circuit for a 4-core floating EEx ia signal circuit. Nominal voltage: 24 V DC, for mounting on NS 35/7.5 and NS 35/15, housing width: 17.5 mm

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Vantagens

Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs