UCS WM-MP 125-87 7035
-
Adapter plate
1225407
Adapter for attaching UCS housings in size 125-87 to the wall, to VESA standard brackets, and to wall outlet boxes, housing is snapped on, material: polycarbonate, color: light gray, similar to RAL 7035
Detalhes dos produtos
Produtos compatíveis
Vantagens
Flexible in use: Only one bracket for the widest range of applications
No tools required: UCS housings simply snap on
Wide range of applications: Use on mounts in accordance with the VESA standard and on cavity sockets with a diameter of 60 mm
Perguntas mais frequentes
Can the UCS series housings be used in various applications?
The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.... Ver mais
The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.
Ver menos