CABLE-25/8/250/RSM/SIMO611D - Adapter cable
2981583

Cable adapter for PSR over-speed safety relay (PSR-MM30), 25/8-pos., cable length 2.5 m, fastening by means of 4-40 UNC thread, for controller: Siemens, Heidenhain

Detalhes dos produtos









Produtos compatíveis


Vantagens

Option to connect to safe PSR-RSM4 and PSR-MM30 over-speed safety relays
Suitable for connection to the existing motor feedback interface of an electrical drive
Controller type:SIEMENS,HEIDENHAIN
D-SUB connection, 25-pos.
Length of connecting cable to over-speed safety relay: 2.5 m