SEALING PLUG 9X16 RD
- Sealing plug
SEALING PLUG 9X16 RD
- Sealing plug
1400259
Sealing plug, color: red
Sealing plug, color: red
Sealing plug, color: red
Sealing plug, color: red
Sealing plug, color: red
Sealing plug, color: red
Filler plug, material: PA, length: 20 mm, diameter: 8 mm
Sealing plug, for threads pluggable, color: red
Filler plug, material: PA, length: 20 mm, diameter: 10 mm
Sealing plug, color: red
Sealing plug, color: red