6th generation rugged web panel, 10.1″, format (16:9) XGA, PCAP robust specification
Touch panels
6th generation rugged web panel, 7.0", format (16:9) VGA, PCAP robust specification
6th generation rugged web panel, 12.1", format (16:9) VGA, PCAP robust specification
6th generation rugged web panel, 15.6″, format (16:9) HD, PCAP robust specification
IP66 Touch panel with 7.0-inch widescreen (16:9) VGA, PCAP display, Software: Qt Browser
IP66 Touch panel with 10.1-inch widescreen (16:9) XGA, PCAP display, Software: Qt Browser
IP66 Touch panel with 12.1-inch widescreen (16:9) XGA, PCAP display, Software: Qt Browser
IP66 Touch panel with 15.6-inch widescreen (16:9) HD, PCAP display, Software: Qt Browser
Touch display for local override operation and configuration of Catan controllers and Catan extension modules. Display size 2.4″. Connection via USB-C connector.
IP66 Touch panel with 21.5-inch widescreen (16:9) HD, PCAP display, Software: Qt Browser