Screw plug, material for screw connection: PA, connecting thread: M20 x 1.5, color: jet black RAL 9005, with O-ring
Screw plugs
Screw plug, material for screw connection: PA, connecting thread: M20 x 1.5, color: lightgray RAL 7035, with O-ring
An M12 screw plug for the unoccupied M12 sockets of the sensor/actuator cable, boxes and flush-type connectors
Screw plug, material for screw connection: Brass, nickel-plated, application: Ex, connecting thread: M20 x 1.5, color: silver-colored
An M8 screw plug for the unoccupied M8 sockets of the sensor/actuator cable, boxes and flush-type connectors
An M12 screw plug for the unoccupied M12 sockets of the shielded sensor/actuator cable, boxes and flush-type connectors
M12 screw plug with fast-locking system for unoccupied M12 female connectors of sensor/actuator cables, boxes, and flush-type connectors
Screw plug, material for screw connection: PA, connecting thread: M25 x 1.5, color: jet black RAL 9005, with O-ring
Screw plug, material for screw connection: PA, connecting thread: M25 x 1.5, color: lightgray RAL 7035, with O-ring
Screw plug, material for screw connection: PA, connecting thread: M32 x 1.5, color: lightgray RAL 7035