Ex i repeater power supply and input signal conditioner, HART-transparent. Transmits supplied or active 0/4 … 20 mA signals from the Ex area to a load (active or passive) in the safe area. 3-way electrical isolation, SIL 2 in accordance with IEC 61508, with screw connection
Condicionadores de sinal e transdutores para a proteção contra explosões
Além das funções padrão, os condicionadores de sinal e transdutores para a proteção contra explosões garantem uma proteção elétrica contra explosões para todos os grupos de substâncias e áreas, de acordo com as normas relevantes. Com o desenvolvimento e a avaliação consistentes de produtos de acordo com a norma SIL IEC 61508 e PL DIN EN ISO 13849, os nossos condicionadores de sinal e transdutores minimizam os perigos para um risco residual aceitável e garantem a proteção de pessoas, máquinas e do meio ambiente.
Ex i repeater power supply and input signal conditioner, HART-transparent. Transmits supplied or active 0/4 … 20 mA signals from the Ex area to a load (active or passive) in the safe area. 3-way electrical isolation, SIL 2 in accordance with IEC 61508, with Push-in connection
Ex i NAMUR isolating amplifier, 2-channel. For operating proximity sensors and switches in Ex areas. The signals are transmitted via transistor outputs (passive) to the safe area. Line fault detection (LFD), 3-way isolation, SIL 2.
Ex i measuring transducer repeater power supply, 2-channel; HART-transparent. Supplies Ex i 2-conductor measuring transducers and transmits the 4…20 mA signal from the Ex area to the safe area. 5-way electrical isolation, screw connection, up to SIL 3, PL.
Ex i output signal conditioner, HART-transparent. Isolates and transmits 0/4 mA … 20 mA signals with intrinsic safety to a load in the Ex area. 3-way electrical isolation, line fault detection (can be switched off via DIP switch), SIL 2 (SC3) in accordance with IEC 61508, Push-in connection.
Ex i NAMUR isolating amplifier, 2-channel. For operating proximity sensors and switches in Ex areas. The signals are transmitted via relay outputs (N/O contact) to the safe area. Line fault detection (LFD), 3-way isolation, SIL 2.
2-channel Ex i NAMUR signal conditioner with wide range power supply for proximity sensors and switches. In terms of signal output, for each channel there is a relay with a changeover contact available. Fault detection (LFD), 3-way isolation, SIL 2.
Ex i temperature transducer: converts signals from resistance temperature detectors installed in the Ex area and transmits a 0/4 - 20 mA signal to a load in the safe area. Freely programmable, 3-way isolation, SIL, Push-in connection, standard configuration.
Ex i NAMUR isolating amplifier, 2-channel. For operating proximity sensors and switches in Ex areas. The signals are transmitted via transistor outputs (passive) to the safe area. Line fault detection (LFD), 3-way isolation, SIL 2.
Ex i NAMUR isolating amplifier for operating proximity sensors and switches in the Ex area. The signals are transmitted via 2 transistor outputs (passive) to the safe area. Line fault detection (LFD), 3-way isolation, SIL 2.
Um marco na miniaturização Os condicionadores de sinal ex i altamente compactos MINI Analog Pro ganham prémios importantes
As novas variantes com segurança intrínseca da família de condicionadores de sinal MINI Analog Pro de 6,2 mm oferecem proteção contra explosões e segurança funcional com uma compacidade única. Com uma poupança de espaço de até 50 %, comparativamente a soluções atuais, os sinais metrológicos são processados de forma fiável, assegurando em simultâneo a proteção de pessoas, do ambiente e das instalações. Os produtos são consistentemente avaliados de acordo com o máximo nível de segurança, SIL 3 one out of one. O conceito de operação e a digitalização contínua são particularmente intuitivos e estão preparados para o futuro.
Com este desempenho inovador, os produtos foram agora distinguidos como vencedores do GIT Security Award e vencedores de ouro no German Innovation Award.
Comparação entre condicionadores de sinal e transdutores para a proteção contra explosões
A solução certa para cada aplicação
|
|
|
---|---|---|
MINI Analog Pro
Ex i e SIL 3 numa compacidade única de largura total e altura |
MACX Analog
A gama comprovada e abrangente de soluções |
|
Segurança funcional consistente SIL 3 1oo1: AI, AO, DI, DO | ||
Segurança funcional SIL 2 SC 3 ou SIL 3, específica do tipo: AI, AO, DI, DO | ||
Segurança funcional PL d, PL c, específica do tipo | ||
Dois canais | ||
Variantes com intervalo de alimentação amplo | ||
Medição ininterrupta dos circuitos de corrente | ||
Intervalo de temperatura ambiente de -40 °C ... +70 °C, sem redução | ||
Gateways para ligação de bus e a redes | ||
Acesso a informações via App Signal Conditioner | NFC e código QR | Código QR |
Vantagens
- Isolar, converter, filtrar e amplificar sinais em segurança com os nossos condicionadores de sinal e transdutores para a proteção contra explosões
- Segurança e economia de espaço como nunca: Ex i e SIL 3 em apenas 6,2 mm de largura total com condicionadores de sinal e transdutores altamente compactos
- Máxima proteção contra explosões para todas as zonas Ex e grupos de gás com condicionadores de sinal e transdutores Ex i de um e dois canais
- Alto nível de fiabilidade operacional com condicionadores de sinal com certificação SIL universal
- Integrar facilmente sinais analógicos na cadeia de segurança, em conformidade com a diretiva Máquinas, com condicionadores de sinal com nível de desempenho
Condicionadores de sinal e transdutores altamente compactos MINI Analog Pro para a proteção contra explosões
Os condicionadores de sinal e transdutores MINI Analog Pro altamente compactos combinam a proteção contra explosões intrinsecamente segura e a segurança funcional até SIL 3 1oo1 numa compacidade única de largura total e altura. Beneficie na sua aplicação do conceito de design e operação especialmente intuitivo, das diversas opções de parametrização e de uma digitalização consistente.
Condicionadores de sinal e transdutores MACX Analog para a proteção contra explosões
Os nossos condicionadores de sinal e transdutores ex i MACX Analog oferecem-lhe uma gama de soluções abrangente para um processamento de sinais seguro e fiável. Em circuitos intrinsecamente seguros, as variantes ex i oferecem-lhe proteção contra explosões até em todas as zonas e grupos de substâncias. Os produtos desenvolvidos de forma consistente para a segurança para IEC/EN 61508 e PL EN ISO 13849 garantem a segurança de seres humanos, do ambiente e da instalação.
Proteção contra explosões
No campo da indústria química e petroquímica, podem surgir repetidamente atmosferas potencialmente explosivas devido a operações técnicas de processos. Estas são causadas, p. ex., por gases, vapores ou névoas libertados. Mas também se deve contar com a ocorrência de atmosferas potencialmente explosivas devido a pó em moinhos, silos, fábricas de açúcar e de ração para animais. Por isso, os equipamentos elétricos regem-se por diretivas especiais em áreas com atmosferas potencialmente explosivas – isto inclui as certificações e diretivas ATEX, IECEx, NEC/CEC e UL. Aqui encontra um resumo dos princípios relativos a atmosferas potencialmente explosivas.
Serviços para a segurança na indústria
Como prestador de serviços independente do produto, ajudamo-lo a minimizar os riscos de segurança e responsabilidade:
- Análise sistemática de perigos e riscos conforme a DIN EN 61511, incluindo o estudo HAZOP
- Consultoria e suporte para a criação de certificações SIL conforme as IEC 61508 e IEC 61511
- Validação das funções de segurança e ensaio
- Aconselhamento sobre a utilização de componentes de proteção contra explosões e o manuseio de atmosferas potencialmente explosivas conforme as 2014/34/EU e 1999/92/CE
Descubra outras áreas de competência, como segurança industrial, marcação CE e segurança no trabalho, no nosso website ou na nossa brochura "Serviços para a segurança na indústria".