Lista de produtos Réguas de ligação de teste

Filtro

10 resultados

Test terminal strip - BTFE 6-3/7 2U - 1029245

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/8 - 1029246

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/12 3U - 1029249

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/12 3U AUX - 1029250

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/14 - 1029252

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/14 4U - 1029251

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/14 AUX - 1029253

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/14 4U AUX - 1029025

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/18 4U - 1029255

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/24 - 1029256

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

10 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760