Lista de produtos Acessórios

Filtro

39 resultados

Cover profile - FBP-3/2 TR - 3069926

Cover profile, can optionally be sealed, length: 48.7 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/3 TR - 3069927

Cover profile, can optionally be sealed, length: 57.1 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/4 TR - 3069922

Cover profile, can optionally be sealed, length: 65 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/5 TR - 3069928

Cover profile, can optionally be sealed, length: 73.4 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/6 TR - 3069929

Cover profile, can optionally be sealed, length: 81.5 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/7 TR - 3069945

Cover profile, can optionally be sealed, length: 89.3 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/8 TR - 3069946

Cover profile, can optionally be sealed, length: 97.4 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/9 TR - 3069947

Cover profile, can optionally be sealed, length: 106 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/10 TR - 3069924

Cover profile, can optionally be sealed, length: 114 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/11 TR - 3069948

Cover profile, can optionally be sealed, length: 122.3 mm, width: 74.1 mm, height: 32 mm, color: transparent

39 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760