Lista de produtos Acessórios

Filtro

1.558 resultados

Support bracket - AB-UTI 6/3 GY - 1141346

Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, length: 97.4 mm, width: 2.2 mm, height: 51.2 mm, number of positions: 1, color: gray

Support bracket - AB-UTI 6/3 - 1037092

Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, length: 97.4 mm, width: 2.2 mm, height: 51.2 mm, number of positions: 1, color: blue

Cover profile - AP-BTO 5,5/14 - 3281151

Cover profile, width: 54.5 mm, height: 10.5 mm, material: PC, length: 1000 mm, color: transparent

Support bracket - AB-PTI 16/S - 3214022

Support bracket, length: 77.7 mm, width: 2.2 mm, height: 43.4 mm, color: blue

Covering hood - AH-ME 115X150X80 - 3240267

Cover, for the contact- and dust-protected encapsulation of the components

Covering hood - AH-ME 145X150X80 - 3240266

Cover, for the contact- and dust-protected encapsulation of the components

Covering hood - AH-ME 200X150X78 - 3240268

Cover, for the contact- and dust-protected encapsulation of the components

Cover profile - AP-BTO 1,25 - 3281125

Cover profile, length: 46 mm, width: 1000 mm, height: 9.8 mm, color: transparent

Cover profile - AP-BTO 38 - 3281221

Cover profile, width: 81 mm, height: 10.5 mm, material: PC, length: 1000 mm, color: transparent

Cover profile - AP-BTO 3,5 - 3281127

Cover profile, length: 50 mm, width: 1000 mm, height: 9.8 mm, color: transparent

1.558 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760