UL认证
认证ID: FILE E 335024额定电压UN | 额定电流IN | 接线容量AWG | 接线容量mm2 | |
---|---|---|---|---|
30 V | 4 A |
cUL Listed
认证ID: FILE E 335024额定电压UN | 额定电流IN | 接线容量AWG | 接线容量mm2 | |
---|---|---|---|---|
60 V | 0.5 A |
网络电缆,PROFINET CAT5 (100 Mbps),EtherCAT® CAT5 (100 Mbps),4-位置,PVC/PVC,绿色RAL 6018,屏蔽 (Advanced Shielding Technology),孔式 直头 M12,编码: D / IP67,与 插头 弯头 RJ45 / IP20,电缆长度: 5 m
额定电压UN | 额定电流IN | 接线容量AWG | 接线容量mm2 | |
---|---|---|---|---|
30 V | 4 A |
额定电压UN | 额定电流IN | 接线容量AWG | 接线容量mm2 | |
---|---|---|---|---|
60 V | 0.5 A |