TMC 8 B1 80 57 C - Wiring bridge
2907991

Bus bar for TMC 81... circuit breakers (single phase). 17.8 mm pitch, up to 57 positions. Rated for 80 A (end feed) 1000 V AC/DC. UL 508 Listed for connection of UL 489 rated circuit breakers.

Detalhes dos produtos









Produtos compatíveis