TMC 7 B1 80 57 C - Wiring bridge
1022238

Bus bar for TMC 71... circuit breakers (single phase) 17.8 mm pitch, up to 57 positions. Rated for 80 A (end feed) 600 V AC/1000 V DC. UL508 Listed for connection of UL1077 rated circuit breakers.

Detalhes dos produtos









Produtos compatíveis