ME 17,5 OT-MKDSO KMGY
-
Upper housing part
2854089
DIN rail housing, Upper housing part for PCB terminal blocks with screw connection, width: 17.6 mm, height: 99 mm, depth: 45.85 mm, color: light grey (similar RAL 7035)
Este produto precisa de outros produtos para a operação.
Acessórios necessários
Detalhes dos produtos
Produtos compatíveis
Vantagens
Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option