UNIFOX-CT M 7,9 - Cable tie tool
1212610

Cable binder pliers, for steel cable binders with a width of up to 7.9 mm, for a material thickness of up to 0.3 mm

Detalhes dos produtos









Produtos compatíveis


Vantagens

Ergonomic tool for tightening and cutting cable ties in a single step
Cable tie is automatically cut when the tension force is reached
Infinitely adjustable tension force indicated via a scale in the handle area