Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

TMCP 1 M1 300 6,0A - Thermal-magnetic device circuit breaker
0915810

Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/O contact and 1 N/C contact

Detalhes dos produtos









Produtos compatíveis



Vantagens

Individually adjustable with protective plugs
Switch higher starting currents with the aid of the M1 characteristic curve
High-level system transparency with integrated remote indication contact
Fast, replacement part-free recommissioning after an event with the reconnection options