CB TM1 8A F1 P - Thermal-magnetic device circuit breaker
2800864

Thermal-magnetic device circuit breaker, 1-pos., tripping characteristic F1 (fast-blow), 1 changeover contact, plug for base element.

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Produtos compatíveis




Vantagens

Individually adjustable with protective plugs
Fast tripping in the event of an error with the aid of the F1 characteristic curve
Protective plug with fixed nominal current value as protection against unintentional changes
Increased safety with electrical isolation in the event of errors