PS-UK 2,5 B/Z-6 - Test plug
3001239

Test plug, number of positions: 1, color: red

Detalhes dos produtos








Produtos compatíveis


Vantagens

The test plug reliably makes contact in the bridge shaft and in all test sockets with a 2.3 mm or 4 mm diameter
Individual test adapters can be combined using the modular PS-...2,3MM test plug.