Test disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, number of connections: 2, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Bornes de transdutor para comutações de teste convenientes
Os bornes seccionáveis de transdutor oferecem muita comodidade nos circuitos de teste necessários aos circuitos secundários do transformador de corrente. Graças aos seis eixos funcionais universais, os bornes seccionáveis de transdutor oferecem-lhe uma funcionalidade e flexibilidade especialmente elevadas na distribuição de potencial. Com a ajuda das variantes de conectores com contacto de curto-circuito de avanço integrado, pode implementar uma proteção segura dos transformadores de corrente ligados.
Test disconnect terminal block, with slide, nom. voltage: 500 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: yellow
Test disconnect terminal block, with two test sockets for 4 mm test plugs, or for receiving bridge bars or screw bridges, nom. voltage: 800 V, nominal current: 41 A, connection method: Screw connection, cross section: 1.5 mm2 - 6 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: green
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: red
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: red
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 4 mm2, 1 level, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: white
Test disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 28 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Test disconnect terminal block, Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories)., nom. voltage: 1000 V, nominal current: 41 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Test disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 41 A, connection method: Screw connection with spring support, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Bornes seccionáveis de transdutor
Configurador para bornes seccionáveis de transdutor
Configure a sua montagem individual de conjuntos de transdutores. Para além da seleção do borne de transformador adequado, os acessórios para teste e curto-circuito dos transformadores de corrente podem ser posicionados de acordo com a aplicação.
Vantagens
- Máxima funcionalidade com até seis eixos funcionais universais para distribuição de potencial ou para efeitos de teste
- Estrutura modular para circuitos de transformadores de corrente e transdutores graças a bornes de transdutor encaixáveis
- Proteção segura do transformador de corrente ou transdutor ligado graças a variantes de conectores com contacto de curto-circuito de avanço integrado
- Montagem fácil e funcional graças aos bornes de passagem e terra com contorno idêntico
- Contacto e bloqueio seguros do seccionador longitudinal no respetivo estado de comutação
- Identificação clara dos estados de comutação
Bornes seccionáveis de transdutor
Bornes seccionáveis do conversor
Bornes de transformador e bornes seccionáveis do transformador
Os bornes para transformador de corrente oferecem-lhe a livre escolha da tecnologia de ligação. Na conceção dos bornes para transformador de corrente apostamos num eixo funcional triplo patenteado. Isto garante a compacidade e a flexibilidade dos bornes. Graças ao seccionador longitudinal integrado das réguas de bornes, os estados de comutação são comutados de forma segura com uma chave de parafusos nas alavancas de isolamento laranja. Para este estado de comutação não ser acidentalmente alterado, estão integrados bloqueios nas posições finais e estão disponíveis fechos de comutação opcionais. Para além dos bornes seccionáveis, o programa de produtos é complementado com bornes de passagem e PE com contorno idêntico.
Borne de transdutor da série MEA
XTVMEA 6 é o nome do novo borne de transformador da gama de réguas de bornes. O novo borne está equipado com a inovadora tecnologia de ligação Push-X, o que significa que os condutores podem ser cabeados quase sem esforço com apenas uma mão. Outra vantagem dos novos bornes de transdutor é o tipo de curto-circuito do transformador. Os transformadores de corrente podem ser curto-circuitados de forma fácil e segura através de jumpers de curto-circuito especiais e da utilização de módulos de acoplamento para os seccionadores longitudinais. O transformador de corrente é automaticamente curto-circuitado de acordo com o princípio "make before break", rodando os seccionadores longitudinais acoplados antes de o transformador de corrente ser desligado em ambos os lados. O desacoplamento das alavancas de acionamento permite igualmente a abertura do circuito de corrente de um só lado. Para além do borne seccionável de transdutor XTVMEA 6, a nova série MEA inclui também um borne de passagem com o mesmo contorno e um borne de terra.
Bornes seccionáveis de transdutor PTME
Bornes de transdutores da série ME
Por meio das pontes de comutação encaixáveis e uma chave de parafusos padrão pode curto-circuitar o transdutor da série ME de forma segura e cómoda. As pontes de comutação podem ser colocadas e bloqueadas com segurança em ambos os lados do ponto de isolamento no eixo para pontes. Além da variante com jumper de curto-circuito, também podem ser utilizadas variantes de bornes de transformador encaixáveis com conector de curto-circuito. Se o conector for removido, o metal de conexão integrado cria automaticamente um curto-circuito de avanço. Os transdutores ligados são assim automaticamente protegidos contra destruição.
Transformadores de corrente
Transformadores de corrente e transdutores
Os transdutores que transformam uma grandeza elétrica de entrada, tal como a corrente ou a tensão elétrica, numa grandeza de saída proporcional e alternada são designados de transformadores de corrente. Para tal, as grandes tensões e as correntes são reduzidas, já que estas são elevadas demais para os equipamentos de medição comuns. Para poder medir estas grandezas, as mesmas têm de ser reduzidas proporcionalmente e para tal são necessários transformadores. A indústria energética é uma indústria típica que requer a utilização deste tipo de transformadores e de bornes de transformadores. Os bornes seccionáveis de transdutor da Phoenix Contact permitem-lhe a instalação correta e normalizada dos seus transdutores. Com as rápidas possibilidades de comutação por meio de seccionadores longitudinais e pontes de comutação, é possível efetuar diversas medições sem esforço significante.
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Brochura de produtos sobre o tema Réguas de bornes
Downloads
Brochuras sobre os bornes de conversor
Gostaria de receber material informativo sobre os nossos bornes de conversor? A seguir encontrará as nossas brochuras de produtos sobre os temas Réguas de bornes e Sistemas de ligação de teste. Encontrará também uma brochura sobre os testes de qualidade das réguas de bornes.