Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Bornes de sensor e bornes de atuador para a cablagem de sinais clara
Os bornes de sensor/atuador PTIO estão perfeitamente adaptados à cablagem de controladores de máquinas modernos graças ao seu formato compacto. Os bornes de sensor/atuador permitem-lhe cablar iniciadores e atuadores bipolares numa largura do borne de apenas 3,5 mm. Adicionalmente, as réguas de bornes permitem-lhe cablar sensores e atuadores de três ou quatro condutores.
Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, with protective conductor function, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, with protective conductor function, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, Power terminal, nom. voltage: 250 V, nominal current: 20 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Initiator/actuator terminal block, with protective conductor function, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 5, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 18 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 15 A, 1st, 2nd and 3rd level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, Feed-in terminal with protective conductor function, nom. voltage: 250 V, nominal current: 20 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Vantagens
- Grande variedade de produtos graças a variantes com função PE ou indicador luminoso por LED
- Compacto devido a variantes para sensores e atuadores bipolares
- Excecional clareza das ligações de sinais graças às inúmeras opções de marcação
- Expansibilidade modular até, no máximo, 50 polos
- Contorno igual aos módulos de potência
Os bornes de sensor com ligação push-in
Codificação por cores conforme a EN 60947-5-2
Na variante padrão, os bornes de sensor com ligação push-in possuem um botão de pressão cor de laranja nos dois níveis de sinal. Para a distinção mais fácil dos níveis de sinal também estão disponíveis variantes com botões de pressão pretos e brancos. Na variante preto/branco, o borne cumpre a norma EN 60947-5-2. De acordo com a norma, este tipo de codificação por cores está previsto para a cablagem de sensores, de modo a distinguir entre o contacto normalmente fechado e o contacto normalmente aberto.
Réguas de bornes sensor/atuador
Diferenças entre os sensores de dois, três e quatro condutores
As réguas de bornes sensor/atuador da Phoenix Contact permitem a ligação fácil e compacta de sensores de três e quatro condutores. Mas porque preciso de sensores de três ou quatro condutores?
Na cablagem de sensor/atuador existem diferentes possibilidades de ligação. Dependendo do que o sensor deve medir, é exigida uma determinada precisão. O tipo de sensor mais simples e menos preciso é o sensor de dois condutores. Na ligação de dois condutores, toda a resistência do cabo de alimentação influencia o resultado de medição. Desta forma é influenciado o resultado de medição dos sensores. A utilização de bornes de sensor de três condutores permite a cablagem de sensores de três condutores. Devido a um circuito de medição adicional, estes sensores contrariam as influências térmicas dos cabos de alimentação. A ligação de sensores de quatro condutores oferece uma solução ainda mais precisa. Os dois circuitos de medição adicionais daqui resultantes não contrariam apenas as influências térmicas, mas também as resistências do cabo de alimentação.
Sensores bipolares
Sensores bipolares
A diferença entre sensores monopolares e bipolares é o número de cabos de sinal. Os sensores bipolares possuem dois cabos de sinal e podem assim receber e encaminhar diferentes sinais de comutação. Exemplo de um destes sensores é um sensor ultrassónico utilizado para efetuar medições da distância e para medir objetos. Aqui, através do primeiro cabo de sinal é determinada a distância do respetivo objeto e, por meio do segundo cabo de sinal, é medida a dimensão do objeto em causa. Para ser possível a cablagem deste tipo de sensores em espaços confinados, os bornes de sensor/atuador são uma solução muito eficiente para sensores bipolares. Os bornes de sensor para sensores bipolares têm uma largura de borne de 3,5 mm e dispõem de duas entradas e saídas do cabo de sinal.
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Brochura de produtos Réguas de bornes
Downloads
Gostaria de receber informações impressas sobre os nossos bornes para sensores/atuadores? Em seguida pode encontrar uma brochura de produtos sobre o tema régua de bornes e uma brochura sobre os testes de qualidade das réguas de bornes.