Bornes COMBI encaixáveis

Bornes encaixáveis

As réguas de bornes encaixáveis COMBI são uma forma especial de bornes híbridos. Os bornes possuem uma zona de ligação normalizada de um dos lados e, do outro lado, tecnologia de ligação push-in, de parafuso, por mola de tração ou um sistema de ligação rápida. O sistema de contacto é particularmente resistente a vibrações extremas. As réguas de bornes encaixáveis COMBI permitem-lhe poupar particularmente muito tempo na cablagem de sinal e potência.

Go to Product Detail Page for item 3209950
PP-H 2,5/10 - Plug
PP-H 2,5/10 - Plug
3209950

Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 10, number of positions: 10, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3040326
SP 2,5/ 8 - Plug
SP 2,5/ 8 - Plug
3040326

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 8, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: gray

Go to Product Detail Page for item 3040258
SP 2,5/ 1 - Plug
SP 2,5/ 1 - Plug
3040258

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: gray

Go to Product Detail Page for item 3211958
PP-H 4/ 1-L GNYE - Plug
PP-H 4/ 1-L GNYE - Plug
3211958

Plug, nom. voltage: 800 V, nominal current: 32 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, 1st level connection left, cross section: 0.2 mm2 - 6 mm2, color: green-yellow

Go to Product Detail Page for item 3210143
PP-H 2,5/1-R GNYE - Plug
PP-H 2,5/1-R GNYE - Plug
3210143

Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: green-yellow

Go to Product Detail Page for item 3212617
PP-H 1,5/S/12 - Plug
PP-H 1,5/S/12 - Plug
3212617

Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 12, number of positions: 12, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, color: gray

Go to Product Detail Page for item 3042308
SC 2,5/ 8 - COMBI coupling
SC 2,5/ 8 - COMBI coupling
3042308

COMBI coupling, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 8, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3209895
PP-H 2,5/ 4 - Plug
PP-H 2,5/ 4 - Plug
3209895

Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, number of positions: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: gray

Go to Product Detail Page for item 3212552
PP-H 1,5/S/6 - Plug
PP-H 1,5/S/6 - Plug
3212552

Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 6, number of positions: 6, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: Plug-in mounting, color: gray

Operação do software de engenharia clipx ENGINEER num ecrã de tablet

Planeamento eficiente com clipx ENGINEER

Software de engenharia para a construção de quadros de comando

O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.

Vantagens

  • Seleção livre da tecnologia de ligação graças a zona de encaixe COMBI com estrutura uniforme
  • Corrente nominal de 41 A e uma tensão nominal de 1000 V que pode ser implementada através de contacto de encaixe potente
  • Elevada segurança graças à versão com proteção contra contacto acidental
  • Proteção contra erros de ligação devido a possibilidades de codificação individuais
  • Total flexibilidade devido a conectores que podem ser montados pelo utilizador

Novos produtos

Réguas de bornes encaixáveis com tecnologia Push-X numa calha metálica

Réguas de bornes encaixáveis com Push-X

Encaixe simples com COMBI e Push-X

As réguas de bornes encaixáveis com zona de ligação COMBI e ligação Push-X revolucionam a cablagem. Aumente a eficiência com uma cablagem sem esforço no quadro de comando utilizando a ligação Push-X e ligue o nível de campo com conectores COMBI pré-montados.

Características principais

  • Tecnologia de ligação 1: ligação Push-X
  • Tecnologia de ligação 2: zona de ligação COMBI
  • Secção transversal nominal: 2,5 mm²
  • Secções transversais do condutor: 0,5 mm² ... 4 mm²
  • 20 AWG … 12 AWG (convertido conforme IEC)
  • Corrente: 24 A
  • Tensão: 800 V

Vantagens

  • Elevado conforto de utilização graças a tecnologia de encaixe direto sem força nem ferramentas
  • Ligação particularmente rápida de condutores flexíveis sem terminal ponteira
  • Ligação intuitiva graças a mensagem visual e tátil do ponto de ligação
  • Separação rápida do condutor graças ao bloqueio no ponto de ligação
  • Flexibilidade total graças a fichas COMBI configuráveis e padrão com até 15 polos

Réguas de bornes encaixáveis COMBI

O sistema de ligação COMBI permite que a sua aplicação seja realizada de forma rápida e modular. A principal característica é a zona de encaixe uniformemente concebida, que está presente em pelo menos um dos lados dos bornes básicos. As fichas COMBI estão disponíveis com tecnologia de ligação push-in de alavanca, push-in, ligação de mola de tração, ligação rápida e ligação de parafuso. Com os dados nominais até 41 A e 1000 V, o sistema de ligação pode ser utilizado para a cablagem de sinal ou de potência. Aqui, o sistema resiste a exigências de vibrações particularmente elevadas. Tanto os bornes como as fichas estão protegidos contra contactos acidentais.

Opções de cablagem Com o sistema de ligação COMBI

Dos quadros de comando até à instalação completa, as aplicações atuais já não prescindem de soluções encaixáveis. Aqui, o sistema de ligação COMBI oferece ao utilizador uma flexibilidade ilimitada. Da alimentação do quadro de comando à alimentação dos componentes de potência e comando, passando pela rápida instalação de componentes da instalação descentralizados, o sistema de ligação COMBI assegura sempre a solução perfeita. As vantagens deste sistema são inúmeras. Os componentes encaixáveis dentro do quadro de distribuição podem ser instalados e desinstalados rápida e facilmente. O sistema de ligação também pode ser combinado com o sistema de gestão de entrada e saída de cabos CES.

Sistema de régua de bornes encaixável COMBI

Sistema de régua de bornes encaixável COMBI

Réguas de bornes encaixáveis

Dos quadros de comando até à instalação completa: as soluções encaixáveis são já indispensáveis nas aplicações atuais. A tecnologia de ligação encaixável está montada em diversas variantes de bornes. Aqui incluem-se, entre outros, bornes de passagem, bornes de terra, bornes de vários condutores, bornes de vários níveis, minibornes e também bornes seccionáveis de transdutor. As réguas de bornes com ligação encaixável fazem parte do sistema de réguas de borne CLIPLINE complete e, por isso, possuem acessórios de ponte, teste e marcação padronizados.

Réguas de bornes encaixáveis com diversas fichas COMBI

Réguas de bornes encaixáveis com fichas COMBI

Fichas COMBI

As fichas COMBI oferecem-lhe a máxima flexibilidade e eficiência. Com até 15 polos e várias tecnologias de ligação, como ligações por cravação, push-in de alavanca, push-in, parafuso e ligação de mola de tração, são perfeitas para qualquer aplicação. Em combinação com os bornes COMBI de encaixe, os conectores permitem selecionar tecnologias de ligação normalizadas e diferentes num único borne.

Também estão disponíveis variantes de automontagem, que podem ser facilmente montadas através de um configurador.

Bornes encaixáveis com fichas COMBI e respetivos acessórios

Acessórios para o sistema encaixável COMBI

Acessórios para o sistema encaixável COMBI

Para além dos acessórios CLIPLINE complete padronizados, existem também acessórios opcionais para o sistema COMBI, para que os vários conectores possam ser integrados de forma ótima na respetiva solução. Isso inclui os seguintes acessórios:

  • Bloqueios para uma ligação segura contra vibração
  • Elementos de tração para os condutores
  • Invólucros de cabos e capas de proteção contra dobras para evitar que os condutores se dobrem

Alguns dos acessórios podem ser combinados.

Acoplamento de suspensão livre com ligação push-in

Acoplamento de suspensão livre com ligação push-in

Acoplamentos de suspensão livre

Os acoplamentos de suspensão livre (PPC...) permitem uma extensão fácil dos cabos e a implementação simples de passa-painéis. Além disso, os acoplamentos podem ser montados em ambas as calhas metálicas NS 15 e NS 35 graças ao pé duplo integrado. Os acoplamentos estão disponíveis como produto único e como variante modular. Tal como as fichas COMBI, as variantes modulares podem ser montadas de forma modular com vários blocos individuais. No entanto, é necessário ter em conta que os acoplamentos modulares não são constituídos por conectores L, M e R, mas apenas pelo número necessário de conectores L e uma tampa final.

Passa-painel COMBI

Passa-painel

Passa-painéis

Graças ao encaixe simples do passa-painel SSL no acoplamento padrão, é possível criar passagens de painel de forma eficiente. O passa-painel é inserido no recorte e engatado automaticamente. Com os passa-painéis, é possível fixar os acoplamentos de suspensão livre SC 2,5 e SC 4 de forma segura em recortes do painel. Os passa-painéis podem ser utilizados para espessuras de chapa de 0,8 a 3 mm. Tal como as fichas COMBI, os passa-painéis também podem ser montados modularmente com vários blocos individuais.

Macho COMBI ao PCI fixado numa placa de circuito impresso

Macho COMBI ao PCI

Macho COMBI ao PCI para a placa de circuito impresso

O macho COMBI ao PCI disponibiliza uma ligação de placa de circuitos impressos alinhável. Assim, utilizando o mesmo conector, podem ser criadas soluções encaixáveis universais, desde a calha metálica até ao equipamento.

Distribuidores de sinal tridimensionais

Distribuidores de sinal tridimensionais

Distribuidores de sinal tridimensionais

Graças aos bornes de quatro andares PT 2,5-4 L, pode fazer marshalling dos sinais nos seus controladores e componentes do sistema em espaços reduzidos. Devido às diferentes possibilidades de criação de pontes dentro da régua de bornes e às possibilidades de marshalling dentro dos conectores de montagem livre com quatro polos, é possível criar distribuidores de sinal tridimensionais altamente compactos.

Brochura de produtos sobre o tema Réguas de bornes

Brochura de produtos sobre o tema Réguas de bornes

Downloads

Brochuras sobre réguas de bornes
Gostaria de receber material informativo sobre as nossas réguas de bornes encaixáveis? A seguir encontrará as nossas brochuras de produtos e de qualidade sobre o tema Réguas de bornes.