Installation level terminal block, with integrated disconnect knife, nom. voltage: 400 V, nominal current: 24 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, Rated cross section: 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Bornes de instalação para quadros de distribuição e distribuidores planos
Os bornes de instalação facilitam a montagem de distribuidores de instalação para edifícios. Para a cablagem em distribuidores planos e de instalação, os bornes de instalação particularmente baixos e compactos são a solução adequada. Com a ajuda dos sistemas trifásicos, pode fazer o marshalling com pontes de encaixe padrão. A corrediça de seccionamento integrada permite realizar testes de isolamento sem desligar o condutor PEN.
Installation protective conductor terminal block, nom. voltage: 400 V, Thermal continuous current Ith: 22 A, Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Installation level terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Push-in connection, mounting type: NS 35/7,5, NS 35/15, color: gray
Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 38 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
N disconnect terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 250 V, nominal current: 32 A, Push-in connection, 1 level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
N disconnect terminal block, Assembly instruction:
In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips.
The corresponding support brackets can be found at phoenixcontact.com/products, for neutral conductor disconnection, nom. voltage: 400 V, nominal current: 76 A, Screw connection, Rated cross section: 16 mm2, cross section: 6 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Connection terminal block, nom. voltage: 300 V, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting: Neutral busbar, color: green-yellow
Installation protective conductor terminal block, nom. voltage: 250 V, nominal current: 30 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Vantagens
- Tecnologias de ligação sem manutenção graças ao princípio Reakdyn dos bornes de parafuso e da tecnologia push-in
- Isolamento rápido e seguro de condutores neutros graças à corrediça de seccionamento sem parafuso
- Distribuição de potencial individual graças a um eixo funcional duplo em cada nível e a acessórios de ponte padronizados
- Possibilidades de verificação simples através de ligações de teste integradas em cada ponto de ligação
- Soluções de distribuição claras graças a acessórios de marcação padronizados
Bornes de instalação para a tecnologia para edifícios
O programa de produtos dos bornes de instalação
Resumo dos bornes de instalação
Os bornes de instalação PTI e UTI facilitam a montagem rápida e eficaz a nível de espaço de distribuidores de instalação para edifícios. Os bornes são adaptados com precisão aos requisitos da instalação elétrica e da montagem de distribuidores e possuem uma secção do condutor de 16 mm².
O programa de produtos dos bornes de instalação abrange:
- Bornes de instalação
- Bornes seccionáveis de condutor PEN
- Bornes de potência para o barramento de neutro
- Bornes seccionáveis e bornes seccionadores
- Bornes de terra de instalação
- Réguas de bornes para a cablagem KNX
Bornes de instalação e bornes seccionáveis de condutor PEN
Bornes de instalação e bornes seccionáveis de condutor PEN
Os bornes de instalação são uma parte integrante essencial da tecnologia para edifícios. Os bornes permitem a ligação segura e duradoura de condutores. Além disso, os bornes de instalação também se caracterizam por um manuseamento fácil, reduzindo tanto o tempo de instalação como as fontes de erro. Os bornes de instalação estão disponíveis em diferentes versões para diversos requisitos.
Os bornes seccionáveis de condutor PEN também são uma parte integrante importante da tecnologia para edifícios. Os bornes seccionáveis de condutor PEN permitem o isolamento fácil e seguro do condutor PEN. Essa função é particularmente útil para trabalhos de manutenção ou na resolução de problemas, pois permite o isolamento seguro dos sistemas elétricos.
Módulo de potência com sistema de barramentos
Bornes de instalação para a alimentação do barramento de neutro
Com os bornes de potência (PTI 16-NLS...) pode ligar barramentos de neutro de forma fácil e conveniente. Para isso, só precisa de abrir a alavanca cor de laranja, inserir o barramento de neutro e voltar a fechar a alavanca. Este processo não precisa de utilizar nenhuma ferramenta, seja para montar ou desmontar, e pode ser efetuado sem um esforço significativo. Através do design especial dos bornes de potência, os bornes também possuem uma função de esquadro de fixação e terminal. Desta forma poupa espaço nos quadros de distribuição geralmente pequenos. Um terminal com o mesmo contorno para o outro lado da régua de bornes complementa o portfólio de bornes.
Bornes seccionáveis e bornes seccionadores
Borne seccionável para o isolamento do circuito de corrente individual
Os bornes seccionáveis permitem-lhe isolar circuitos individuais para diferentes medições. Os bornes são adaptados aos seus requisitos especiais na instalação elétrica. Efetue a cablagem dos bornes de acordo com a norma DIN VDE 0100-0108 relativa às exigências de cablagem e ligação em quadros de distribuição de edifícios públicos e de acordo com os requisitos de isolamento de circuitos elétricos individuais conforme DIN VDE 0100-718. Além de separar e fechar circuitos de corrente, os bornes também podem ser utilizados de outra forma. Através da zona de separação multifuncional padronizada, além de conectores de isolamento, também é possível integrar componentes na forma de díodos ou resistências, conectores de fusível, bem como fechos de comutação e conectores passa-painel.
Instalação KNX para a automação de edifícios
Instalação KNX clara
KNX é a designação de um bus de campo especial para a automação de edifícios. Com um sistema de bus KNX é possível controlar de forma automática diversas funções, como o controlo de luzes, alarmes ou da climatização em edifícios. Para ser possível cablar estes sistemas de forma rápida e simples, a Phoenix Contact dispõe de bornes KNX especiais. Com os bornes de dois andares, a sua instalação KNX é ainda mais cómoda, com uma largura total de apenas 3,5 mm por régua de borne. Para uma atribuição mais simples das cores dos fios nos quadros de distribuição, os pontos de ligação das réguas de bornes possuem uma atribuição colorida às respetivas cores do fio. Assim, é possível um marshalling conveniente de fios principais e de reserva do sistema de bus KNX com apenas 7 mm de largura total. Além de serem claros e compactos, os bornes KNX também permitem um marshalling de potencial simples com pontes padronizadas.
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Brochura de produtos Réguas de bornes
Downloads
Brochuras sobre os bornes de instalação
Gostaria de receber informações impressas sobre os nossos bornes de instalação? A seguir encontrará a nossa brochura de produtos sobre o tema Réguas de bornes, a nossa brochura de qualidade e uma brochura sobre o tema Tecnologia para edifícios.