High-current terminal block, nom. voltage: 1500 V, nominal current: 309 A, number of connections: 2, connection method: Screw connection, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, mounting type: NS 35/15, NS 32, color: gray
Bornes de corrente elevada com tecnologia PowerTurn e de parafuso
Os bornes de corrente elevada da Phoenix Contact são concebidos para uma tensão nominal até 1500 V. As réguas de bornes podem ser encaixadas numa calha metálica ou enroscadas na placa de montagem através de montagem direta. Os bornes de deteção adequados asseguram uma alimentação e distribuição de potencial simples. Os bornes estão disponíveis em vários intervalos de secção transversal até 240 mm².
Protective conductor terminal block, number of connections: 2, connection method: Bolt connection, mounting method: M3, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
High-current terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting type: direct screw connection, color: blue
High-current terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting type: direct screw connection, color: black/yellow
High-current terminal block, nom. voltage: 1000 V, nominal current: 290 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, mounting type: NS 35/15, NS 35/7,5, color: yellow
High-current terminal block, nom. voltage: 1500 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 70 mm2, cross section: 16 mm2 - 95 mm2, mounting type: NS 35/7,5, NS 35/15, NS 35/15-2,3, NS 32, color: gray
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 95 mm2, cross section: 25 mm2 - 95 mm2, mounting type: NS 35/15, NS 32, NS 35/15-2,3, NS 35/7,5, color: dark gray
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, connection method: Screw connection, Rated cross section: 95 mm2, cross section: 25 mm2 - 95 mm2, mounting type: NS 35/15, NS 32, color: blue
Protective conductor universal terminal block with bolt connection, cross section: 0.1 - 6 mm2, width: 11 mm, color: green-yellow, special version for DIN rails NS 35/15-2,3, and NS 35/15-AL
High-current terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, cross section: 25 mm2 - 95 mm2, mounting type: direct screw connection, color: black/yellow
Vantagens
- Instalação simples dos condutores graças a tecnologia PowerTurn e de parafuso
- Alimentação e deteção de tensão simples através de bornes opcionalmente encaixáveis
- Distribuição de potencial simples através de pontes de encaixe ou pontes de inserção
- Diversas possibilidades de marcação e verificação
- Montagem flexível graças a variantes de montagem direta ou montagem em calha metálica
- Custos de montagem e logística reduzidos através de réguas de bornes pré-montadas
Borne de corrente elevada com ligação PowerTurn
Bornes de corrente elevada com ligação PowerTurn
Os bornes de corrente elevada PTPOWER oferecem-lhe agora a opção de ligação mais rápida e fácil para a cablagem de condutores grandes. Ligue condutores até 185 mm² e 1500 V IEC ou 1000 V UL simplesmente girando a alavanca de operação. Os bornes PTPOWER com a tecnologia de ligação por mola PowerTurn patenteada permitem ligar de forma simples e rápida condutores grandes com uma chave de fendas padrão e um único movimento da alavanca. Até três molas de pressão em aço para molas de elevada qualidade em conjunto com as bases dos bornes prismáticos asseguram uma ligação de condutor resistente durante longos períodos de tempo e à prova de vibração.
Bornes de corrente elevada com ligação de parafuso
Bornes de corrente elevada com ligação de parafuso
Os bornes de passagem de corrente elevada compactos com ligação de parafuso, com tensão nominal de 1500 V, são ideais para a utilização na geração de energias renováveis, especialmente fotovoltaica. Quatro bornes de deteção integrados com secção transversal de 10 mm² fornecem uma alimentação ou distribuição de potencial simples. As réguas de distribuidores de potencial adequadas são realizadas com pontes roscadas.
Bornes de corrente elevada com ligação por terminal de olhal
Bornes de corrente elevada com ligação por terminal de olhal
Os bornes de corrente elevada com ligação por terminal de olhal estão divididos nas famílias de bornes OTTA, RSC, RBO e HV. Cada uma das famílias de bornes é adequada para diferentes campos de aplicação. Os bornes de corrente elevada OTTA distinguem-se por um formato compacto e económico em termos de espaço. Os bornes de corrente elevada RSC adequam-se perfeitamente à ligação de condutores com terminais de olhal e terminais de cabo em forquilha. A ligação é realizada através de um parafuso de rosca com orifício mais-menos. A família de produtos RBO oferece um borne para terminais de olhal compacto para cada ligação de condutor de 0,5 a 300 mm². Os bornes de corrente elevada têm hastes roscadas com roscas métricas de tamanhos M5 a M16. Os conectores de alta corrente HV estão disponíveis como bornes de terminal de olhal de um e dois condutores. Os bornes oferecem uma ligação segura de até quatro condutores com terminais de cabo de acordo com DIN 46234, DIN 46235 e DIN 46237 num espaço confinado.
Bornes para terminais de olhal com bornes de deteção
Bornes de deteção
Os bornes de deteção AGK são um acessório especial para os bornes de corrente elevada e conectores de alta corrente. Os bornes de deteção permitem a fácil integração de contactos de carga para secções do condutor reduzidas. Dependendo do borne, os bornes de deteção são encaixados ou aparafusados.
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Brochura de produtos sobre o tema Réguas de bornes
Downloads
Brochuras sobre os bornes de corrente elevada
Gostaria de receber informação impressa sobre os nossos bornes de corrente elevada? A seguir encontrará a nossa brochura de produtos e a nossa brochura de qualidade sobre o tema Réguas de bornes, bem como uma brochura sobre a ligação por mola lateral.