VIP-CAB-FLK50/FR/OE/0,14/4,0M - Cable
2900151

Round cable set; connection 1: Single wires (50-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 50-position, 90 °-out put); cable length: 4 m

Detalhes dos produtos








Produtos compatíveis



Vantagens

20 and 50-pos.
Connector in accordance with IEC 60603-13
1:1 connection
Open end at one end