VIP-CAB-FLK14/AXIO/0,14/1,0M
-
Cable
2901605
Round cable set; controller: Axioline Realtime I/O; connection 1: Single wires (8-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 14-position, 90 °-out put); cable length: 1 m
Detalhes dos produtos
Produtos compatíveis
Vantagens
8 preassembled open ends, for connection to the Axioline real-time I/O system
14-pos. connector, molded
Marking field on plug
1:1 connection
Transmission of groups of 8 channels