FL SWITCH SF 8TX - Industrial Ethernet Switch
2832771

Ethernet Switch, 8 TP RJ45 ports, automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

RJ45 ports support a transmission speed of 10/100 Mbps
Fiber-optic ports support 100 Mbps
Local diagnostic indicators with LEDs
Security options with cable locking
Relay contact for alarm processing of voltage states
Auto negotiation and autocrossing detection simplifies installation and setup