TT-UKK5-M/ 60DC - Surge protection device
2795986

Double-level modular terminal block with suppressor diode as surge protection between both levels, disconnect knife in the upper level, nominal voltage: 60 V DC, for mounting on NS 32 or NS 35/7.5, closed housing, terminal width: 6.2 mm, terminal height: 68 mm

Detalhes dos produtos







Produtos compatíveis