TTC-6P-3-APL-EX-24DC-UT-I - Surge protection device
1635587

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 3-wire Ex i signal circuit. For HF applications. Protective circuit exclusively with gas discharge tubes. For use in two-wire Ethernet systems with cable shielding (APL, 2-WISE) and in the fieldbus system (e.g., PROFIBUS PA) in accordance with the FISCO concept. Can be used in safety-related circuits up to SIL 3.

Detalhes dos produtos









Produtos compatíveis



Vantagens

Space-saving and cost-saving with a narrow overall width of just 6 mm
Fulfillment of the APL application specification thanks to the optimized protective circuit
Easy integration of shielding thanks to a third terminal block level on the product
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs