LIT 2X2-24 - Surge protection device
2804623

cross section
connection method
voltage Pictogram

Surge protection in a one-piece 6.2 mm wide DIN rail module for two floating signal circuits in 2-conductor technology. Tested in accordance with the following types of protection in Ex areas: Ex ia IIC / Ex iaD. HART-compatible.

Detalhes dos produtos









Vantagens

Space saving with a narrow overall width of just 6 mm
Cost-optimized with tailored product features
Universal use with extended nominal voltage range