WIREFOX-E 16 - Stripping tool
1212707

Stripping tool, for cables and conductors from 4 - 16 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Detalhes dos produtos









Produtos compatíveis

Vantagens

Practical integrated wire cutter
Flexible, adjustable limit stop for the stripping length
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters
Stripping tool with ergonomically shaped pliers
The stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters.