WIREFOX 4 - Stripping tool
1212156

Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Detalhes dos produtos









Vantagens

Flexible, adjustable limit stop for the stripping length
WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters
Practical integrated wire cutter