WMS 4,8 (30X9)R YE CUS - Shrink sleeve
0800767

Shrink sleeve, Roll, yellow, cable diameter range: 1.6 ... 4.8 mm: user-defined, perforated, mounting type: slide-on, text field height: 9 mm, text field width: 30 mm

Detalhes dos produtos









Produtos compatíveis


Vantagens

MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)